IESNA:LM-63-2002
[TEST]P1644219
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-19)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA2E-830-U-T2
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 2SQUARE 124W 80CRI 3000K FIXTURE w/ TYPE I DISTRIBUTION OPTIC
[LAMP] (32) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.04A 124.5W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]13664.7
TILT=NONE
32 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 124.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 70 75 85 90 95 105 115 125 135 145 155 165 175 180 
1593.6 1765.4 1972.7 2121.8 2197.8 2239.3 2292.6 2334.1 2348.9 2402.2 2519.7 2680.6 2855.4 3093.3 3407.3 
3724.2 3987.8 4188.3 4408.4 4700.7 5064.0 5413.5 5431.3 5053.2 4245.5 2711.2 1357.6 921.2 679.3 495.6 360.4 
268.6 193.5 117.5 34.6 0.0 0.0 
1593.6 1762.4 1969.7 2121.8 2202.7 2242.2 2293.6 2341.0 2353.8 2402.2 2515.7 2678.6 2849.4 3082.5 3397.4 
3726.2 3999.7 4199.1 4417.3 4692.8 5078.8 5419.5 5454.0 5089.7 4321.6 2740.8 1452.4 951.8 699.0 505.5 372.2 
283.4 196.5 120.5 36.5 0.0 0.0 
1593.6 1764.4 1962.8 2120.8 2209.7 2254.1 2309.4 2369.6 2391.3 2429.8 2528.6 2677.6 2862.3 3079.5 3347.1 
3686.7 3999.7 4233.7 4436.1 4694.8 5065.0 5492.5 5673.2 5461.9 4827.1 3449.7 1868.0 1162.1 864.9 630.9 438.4 
314.0 214.3 143.2 65.2 0.0 0.0 
1593.6 1762.4 1952.9 2108.9 2226.4 2288.6 2350.8 2418.0 2465.4 2492.0 2554.2 2681.6 2850.4 3041.0 3285.8 
3542.5 3847.6 4124.1 4372.9 4648.4 4973.2 5496.5 5831.2 5802.6 5348.4 4322.5 2579.9 1550.1 1097.9 838.2 627.0 
393.0 251.8 155.0 71.1 0.0 0.0 
1593.6 1751.5 1933.2 2095.1 2223.5 2324.2 2403.2 2483.1 2554.2 2596.7 2633.2 2708.3 2844.5 3017.3 3215.7 
3470.5 3740.0 4010.5 4306.7 4597.0 4913.0 5373.1 6030.6 6357.4 6210.3 5547.8 4000.7 2345.9 1418.8 1051.5 
817.5 572.7 363.3 225.1 93.8 1.0 0.0 
1593.6 1724.9 1896.7 2056.6 2202.7 2329.1 2455.5 2555.2 2655.9 2744.8 2815.9 2878.1 2952.1 3067.6 3239.4 
3456.7 3727.2 4055.0 4425.2 4788.6 5087.7 5336.5 5737.4 6425.6 6920.2 6871.8 6055.3 4290.0 2435.7 1259.8 
785.9 562.8 329.8 207.3 88.9 5.9 0.0 
1593.6 1703.1 1842.4 1992.4 2142.5 2293.6 2446.6 2598.7 2752.7 2901.8 3048.9 3173.3 3278.9 3363.8 3469.5 
3630.4 3856.5 4131.0 4442.0 4784.6 5110.4 5395.8 5684.1 6177.7 7187.8 8287.7 8843.5 8499.0 6766.2 4132.0 
2039.8 881.7 419.6 218.2 87.9 10.9 0.0 
1593.6 1675.5 1782.1 1913.5 2057.6 2204.7 2357.8 2543.4 2737.9 2940.3 3164.4 3373.7 3561.3 3774.6 3982.9 
4236.6 4537.8 4839.9 5201.3 5505.4 5842.0 6181.7 6505.5 6924.2 7492.9 8495.0 10330.5 11876.6 11760.1 9500.1 
6862.0 4455.8 2323.2 752.3 306.1 54.3 0.0 
1593.6 1656.7 1745.6 1860.1 1990.5 2131.7 2282.7 2450.6 2644.1 2857.3 3071.6 3280.9 3489.2 3717.3 3986.8 
4321.6 4706.6 5143.0 5642.6 6125.4 6550.0 6908.4 7254.9 7601.5 8056.6 8749.7 10018.5 11784.8 12387.1 
10813.3 8246.2 5333.6 2663.8 1078.2 365.3 81.9 0.0 
1593.6 1645.9 1718.0 1812.7 1935.2 2057.6 2200.8 2356.8 2533.5 2728.0 2926.5 3117.0 3305.6 3509.0 3763.7 
4067.8 4441.0 4902.1 5419.5 5986.2 6547.0 7060.4 7563.0 8057.6 8563.1 9221.7 10349.2 11839.1 12367.3 
11383.0 9342.1 6101.7 2918.6 1144.3 467.0 113.5 0.0 
1593.6 1620.2 1663.7 1723.9 1802.9 1890.7 1988.5 2095.1 2215.6 2344.9 2474.3 2589.8 2685.5 2793.2 2934.4 
3117.0 3348.0 3640.3 3979.9 4348.2 4719.5 5075.9 5446.1 5874.6 6395.0 7196.7 8496.0 9881.2 9736.1 8514.8 
6937.0 4213.9 1651.8 617.1 242.9 59.2 0.0 
1593.6 1610.3 1639.0 1682.4 1737.7 1798.9 1862.1 1921.3 1987.5 2047.7 2102.0 2131.7 2137.6 2131.7 2133.6 
2155.3 2215.6 2314.3 2473.3 2661.8 2888.9 3158.5 3440.9 3791.4 4246.5 4967.3 6142.2 6965.6 6380.1 5381.0 
4324.5 2480.2 988.3 383.1 156.0 41.5 0.0 
1593.6 1587.6 1603.4 1629.1 1657.7 1685.4 1703.1 1707.1 1700.2 1676.5 1631.1 1562.9 1478.0 1380.3 1281.6 
1198.6 1137.4 1099.9 1097.9 1131.5 1199.6 1289.5 1393.1 1517.5 1702.2 2015.1 2391.3 2423.9 1890.7 1449.4 
1195.7 783.9 407.8 204.4 99.7 36.5 0.0 
1593.6 1575.8 1567.9 1561.0 1538.3 1504.7 1447.4 1373.4 1297.4 1223.3 1142.3 1081.1 1027.8 983.4 946.9 916.2 
888.6 865.9 850.1 838.2 827.4 813.6 797.8 769.1 714.8 648.7 570.7 506.5 451.2 398.9 343.6 288.3 227.1 159.9 95.8 35.5 
0.0 
1593.6 1555.0 1527.4 1486.9 1432.6 1368.4 1307.2 1248.0 1194.7 1144.3 1101.9 1068.3 1041.6 1013.0 981.4 950.8 
920.2 887.6 855.0 826.4 795.8 761.2 719.8 671.4 622.0 574.6 532.2 487.7 441.3 393.0 340.6 286.3 214.3 140.2 81.0 21.7 
0.0 
1593.6 1540.2 1492.8 1432.6 1367.5 1313.2 1273.7 1239.1 1204.5 1174.9 1152.2 1130.5 1097.9 1061.4 1018.9 977.5 
937.0 899.5 873.8 859.0 837.3 804.7 768.1 735.6 698.0 653.6 607.2 552.9 494.7 435.4 369.3 295.2 223.1 153.0 88.9 16.8 
0.0 
1593.6 1525.4 1464.2 1393.1 1335.9 1303.3 1286.5 1271.7 1257.9 1241.1 1217.4 1183.8 1137.4 1085.1 1031.8 979.4 
936.0 901.4 887.6 883.7 868.9 861.0 862.9 845.2 813.6 747.4 693.1 633.9 569.7 502.6 434.4 363.3 266.6 192.5 103.7 4.9 
0.0 
1593.6 1510.6 1438.5 1366.5 1324.0 1312.2 1315.1 1321.1 1323.0 1307.2 1267.7 1211.5 1143.3 1077.2 1012.0 957.7 
911.3 881.7 873.8 861.9 847.1 847.1 854.0 826.4 801.7 765.2 716.8 668.4 616.1 549.0 486.8 378.1 298.2 216.2 124.4 1.0 
0.0 
1593.6 1496.8 1415.8 1350.7 1323.0 1328.9 1348.7 1373.4 1386.2 1366.5 1309.2 1224.3 1130.5 1043.6 965.6 909.3 
876.8 860.0 849.1 822.4 792.8 789.9 769.1 757.3 737.5 700.0 661.5 622.0 572.7 523.3 443.3 369.3 283.4 211.3 107.6 0.0 
0.0 
1593.6 1490.9 1406.0 1345.7 1328.0 1345.7 1381.3 1417.8 1438.5 1412.9 1341.8 1235.2 1111.7 998.2 917.2 884.7 
893.5 896.5 862.9 793.8 749.4 732.6 719.8 710.9 687.2 657.6 627.0 584.5 535.1 483.8 406.8 341.6 259.7 195.5 88.9 0.0 
0.0 
1593.6 1482.0 1397.1 1338.8 1328.9 1354.6 1398.1 1441.5 1462.2 1435.6 1355.6 1231.2 1081.1 950.8 873.8 852.1 
882.7 882.7 795.8 732.6 716.8 703.0 704.0 698.0 676.3 656.6 637.8 605.2 554.9 483.8 404.8 328.8 243.9 159.9 63.2 0.0 
0.0 
1593.6 1484.0 1401.0 1338.8 1327.0 1352.6 1397.1 1442.5 1468.2 1443.5 1366.5 1239.1 1088.0 953.8 871.8 848.1 
879.7 877.7 783.0 723.7 711.9 698.0 700.0 694.1 673.4 655.6 636.8 604.2 550.9 474.9 398.9 324.8 235.0 150.1 60.2 0.0 
0.0 
